Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Type |
N/A Lateral |
Style |
N/A Grooved |
Nominal Size |
N/A 10 x 10 x 5 in |
Material |
N/A Ductile iron, Malleable iron, Carbon steel |
Coatings |
N/A Rust inhibiting paint – Color: ORANGE |
Max Working Pressure |
N/A 300 psi |
Product Number |
N/A 0390026029 |
UPC Code |
N/A 69029177751 |
Weight |
N/A 100.0 lb |