| Type | N/A Reducing Tee Wye | 
| Style | N/A Grooved | 
| Nominal Size | N/A 4 x 3 x 3 in | 
| Body Material | N/A Carbon steel, Schedule 40, conforming to ASTM A 53, Grade B | 
| Coatings | N/A Rust inhibiting paint – Color: ORANGE | 
| Industry Standards/Certifications | N/A NSF-61 and Low Lead Approved, cULus Listed, FM Approved | 
| Product Number | N/A 0390023141 | 
| UPC Code | N/A 69029177694 | 
| Weight | N/A 16 lb | 
