ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Gruvlok plain-end fittings are manufactured to provide minimum pressure drop and uniform flow. Fittings are designed for use with the Fig. 7005 Roughneck Couplings only.
Gruvlok plain-end fittings are available in sizes through 8" nominal pipe size in a variety of styles. Depending on size and configuration, fittings are either segmentwelded steel or forged steel.
Fittings are normally coated with a rust inhibiting paint.
Other coatings including Hot Dipped Zinc Galvanizing, are available.
Unit of Measure

Specifications

Type

Elbow

Style

Grooved

Nominal Size

4 in

Body Material

Carbon Steel pipe conforming to ASTM A 53, Type “F”

Coatings

Rust inhibiting paint – Color: ORANGE

Product Number

0390035871

UPC Code

69029177924

Weight

11.5 lb