Batch CAD Cart (0)
  • Cart is empty
Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D. These fittings are designed to provide minimum pressure drop and uniform strength. Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel. Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved.

Type

N/A Adapter Nipple

Style

N/A Groove x MNPT

Nominal Size

N/A 3/4 in

Max Working Pressure

N/A 1000 psi

Material

N/A Carbon Steel

Coatings

N/A Black

Product Number

N/A 0390041150

UPC Code

N/A 69029177520

HPH Code

N/A 605GR1748E

Weight

N/A 0.01 lb