Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Type |
N/A Cap |
Style |
N/A Grooved |
Nominal Size |
N/A 4 in |
Material |
N/A Malleable iron ASTM A47, GRADE 32510 |
Coatings |
N/A Rust inhibiting paint – Color: ORANGE (standard) |
Tap |
N/A With Tap |
Tap Size (FNPT) |
N/A 1/2 in |
Product Number |
N/A 0390031169 |
UPC Code |
N/A 69029115070 |
Weight |
N/A 2.8 lb |