Batch CAD Cart (0)
  • Cart is empty
Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D. These fittings are designed to provide minimum pressure drop and uniform strength. Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel. Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A FM Approved NSF/ANSI 61 UL/ULc Listed

Type

N/A Cap

Style

N/A Grooved

Nominal Size

N/A 2 in

Material

N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 Malleable iron conforming to ASTM A 47

Coatings

N/A Rust inhibiting paint – Color: ORANGE (standard)

Product Number

N/A 0390030146

UPC Code

N/A 69029110832

HPH Code

N/A 605GR2383

Weight

N/A 0.5 lb