Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Type |
N/A Eccentric Reducer |
Style |
N/A Groove x Groove |
Nominal Size |
N/A 6 x 3 in |
Material |
N/A Carbon steel, Schedule 40, conforming to ASTM A 53, Grade B |
Max Working Pressure |
N/A 300 psi |
Coatings |
N/A Rust inhibiting paint – Color: ORANGE |
Product Number |
N/A 0390032167 |
UPC Code |
N/A 69029110855 |
HPH Code |
N/A 605GR1340 |
Weight |
N/A 13.6 lb |