ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D. These fittings are designed to provide minimum pressure drop and uniform strength. Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel.
Unit of Measure

Specifications

Industry Standards/Certifications

NSF-61 and Low Lead Approved. cULus Listed. FM Approved.

Type

Eccentric Reducer

Style

Groove x Groove

Nominal Size

18 x 10 in

Material

Carbon steel, 0.375 wall, conforming to ASTM A 53, Grade B

Max Working Pressure

300 psi

Coatings

Hot Dipped Zinc Galvanized

Product Number

0390137834

UPC Code

69029177149

HPH Code

605GR1390I

Weight

110.0 lb