Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Type |
N/A Concentric Reducer |
Style |
N/A Groove x Groove |
Nominal Size |
N/A 6 x 1 in |
Material |
N/A Carbon Steel, Schedule 40, conforming to ASTM A-53, Grade B |
Coatings |
N/A Rust inhibiting paint – Color: ORANGE |
Max Working Pressure |
N/A 300 psi |
Product Number |
N/A 0390028843 |
UPC Code |
N/A 69029176040 |
HPH Code |
N/A 605GR1216 |
Weight |
N/A 6.8 lb |