Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Type |
N/A Concentric Reducer |
Style |
N/A Groove x Groove |
Nominal Size |
N/A 4 x 2 in |
Material |
N/A Ductile Iron conforming to ASTM A-536 |
Coatings |
N/A Rust inhibiting paint – Color: ORANGE |
Max Working Pressure |
N/A 300 psi |
Product Number |
N/A 0390028629 |
UPC Code |
N/A 69029110798 |
HPH Code |
N/A 605GR1211 |
Weight |
N/A 2.40 lb |