ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D.
These fittings are designed to provide minimum pressure drop and uniform strength.
Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel.
Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.
Unit of Measure

Specifications

Type

Tee

Style

Grooved

Nominal Size

20X20X18

Body Material

Carbon steel, 0.375 wall, conforming to ASTM A 53, Grade B

Industry Standards/Certifications

NSF-61 and Low Lead Approved. cULus Listed. FM Approved.

Max. Rated Pressure

300 psi

Flow Data

87.2 ft

Anvil Product Number

0390019644

UPC Code

69029110735

HPH Code

605GR1030

Weight

252 lb

Coatings

Rust inhibiting paint Color: ORANGE