Type |
N/A Tee |
Style |
N/A Grooved |
Nominal Size |
N/A 10X10X2 1/2 |
Body Material |
N/A Carbon Steel, Schedule 40, conforming to ASTM A-53, Grade B |
Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Max. Rated Pressure |
N/A 300 psi |
Flow Data |
N/A 10.3 ft |
Anvil Product Number |
N/A 0390121184 |
UPC Code |
N/A 69029175881 |
HPH Code |
N/A 605GR1070C |
Weight |
N/A 52.6 lb |
Coatings |
N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 |