Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Type |
N/A Elbow |
Style |
N/A Grooved - Segment Welded |
Nominal Size |
N/A 3 1/2 in |
Body Material |
N/A Carbon steel, 0.375 wall, conforming to ASTM A 53, Grade B |
Coatings |
N/A Rust inhibiting paint – Color: ORANGE |
Max. Rated Pressure |
N/A 300 psi |
Product Number |
N/A 0390015246 |
UPC Code |
N/A 69029194139 |
Weight |
N/A 5.3 lb |