Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Type |
N/A Elbow |
Style |
N/A Grooved |
Nominal Size |
N/A 6 in |
Body Material |
N/A Carbon steel, Schedule 40, conforming to ASTM A 53, Grade B |
Coatings |
N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 |
Max. Rated Pressure |
N/A 300 psi |
Flow Data |
N/A 10.1 ft |
Product Number |
N/A 0390116903 |
UPC Code |
N/A 69029177302 |
HPH Code |
N/A 605GR0787 |
Weight |
N/A 29.1 lb |