ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D.
These fittings are designed to provide minimum pressure drop and uniform strength.
Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel.
Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.
Unit of Measure

Specifications

Industry Standards/Certifications

NSF-61 and Low Lead Approved. cULus Listed. FM Approved.

Type

Elbow

Style

Grooved

Nominal Size

1 in

Body Material

Ductile Iron conforming to ASTM A 536

Coatings

Rust inhibiting paint – Color: ORANGE

Max. Rated Pressure

300 psi

Flow Data

1.7 ft

Product Number

0390014181

UPC Code

69029110618

HPH Code

605GR0576

Weight

0.57 lb