ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Gruvlok Full-Flow Grooved Fittings for Copper Piping Systems provide an economical and efficient method of changing direction. These copper fittings are available in sizes 2" to 8" (50mm - 200mm). Cast fittings in 90° and 45° elbows, tees, caps, concentric reducers, and reducing tees are cast with a copper alloy conforming to CDA C89833. Cast fittings are stronger and more durable than wrot copper fittings and are less susceptible to damage in transit or during installation. Reducing fittings are available with Groove x Groove or Groove x Cup End configurations.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A NSF/ANSI 61 UPC

Type

N/A Cap

Style

N/A CTS Copper

Nominal Size

N/A 4 in

Body Material

N/A Copper Alloy conforming to CDA C89833 or C83470

Product Number

N/A 1330012495

UPC Code

N/A 66242894852

Weight

N/A 2.2 lb