Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Type |
N/A CTS Concentric Reducer |
Style |
N/A Groove x Cup |
Nominal Size |
N/A 2 1/2 x 2 in |
Material |
N/A Copper; ASTM B 75 C12200; wall thickness per ASTM B 88 Type L. |
Body Finish |
N/A Wrought Copper Material |
Max Working Pressure |
N/A 300 psi |
Product Number |
N/A 1330012460 |
UPC Code |
N/A 66242894845 |
Weight |
N/A 0.6 lb |