ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
9101L 1 GATE VLV BRZ TE NL
Unit of Measure

Specifications

Industry Standards/Certifications

N/A NSF/ANSI 61-8 SWDA and California AB1953

Type

N/A Gate Valve

Style

N/A Threaded

Valve Size

N/A 1 in

Actuator Type

N/A Wheel Handle

Brand

N/A SCI

Wheel Nut Material

N/A Hot Rolled SAE 1010R

Name Plate Material

N/A Aluminium

Hand-Wheel Material

N/A Cast Iron

Packing Nut Material

N/A Brass B16 C36000

Gland Ring Material

N/A Brass B16 C36000

Gland Packing Material

N/A Graphite

Bonnet Material

N/A Bronze B584 C84400

Gasket Material

N/A Fibre

Stem Material

N/A Brass B16 C36000

Lock Nut Material

N/A Brass B16 C36000

Disc Material

N/A Bronze B584 C84400

Body Material

N/A Bronze B584 C84400

Lead Content

N/A Lead-Free

Cold Working Pressure

N/A 300 lb

Working Steam Pressure

N/A 150 lb

Product Number

N/A 4347000520

UPC Code

N/A 9220140918

Weight

N/A 1.30 lb