ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
8501L 2 GATE VLV BRS TH 200 NL
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ANSI/NSF 61.8 California AB1953 lead-free approved ISO 9001:2008 manufacturer

Type

N/A Gate Valve

Style

N/A Threaded

Valve Size

N/A 2 in

Actuator Type

N/A Wheel Handle

Brand

N/A SCI

Wheel Nut Material

N/A Forged Steel ASTM-AISI-1010

Name Plate Material

N/A Aluminium ASTM B-209, Alloy 1100

Hand-Wheel Material

N/A Cast Iron ASTM A-48, Class No. 35

Stem Material

N/A Brass B16 C36000

Packing Nut Material

N/A Cast Brass ASTM B-584, C85700

Gland Follower Material

N/A Brass ASTM B16, C36000

Packing Material

N/A Graphite

Bonnet Material

N/A Cast Brass ASTM B-584, C89550

Stem Lock Nut Material

N/A Brass ASTM B-16, C36000

Disc Material

N/A Cast Brass ASTM B-584, C89550

Body Material

N/A Cast Brass ASTM B-584, C89550

Lead Content

N/A Lead-Free

Cold Working Pressure

N/A 200 lb

Working Steam Pressure

N/A 125 lb

Product Number

N/A 4347000270

UPC Code

N/A 9220137042

Weight

N/A 3.30 lb