ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
8501 21/2 GATE VLV BRS TH 200CWP
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ANSI/NSF 61.8 ISO 9001:2008 manufacturer

Type

N/A Gate Valve

Style

N/A Threaded

Valve Size

N/A 2 1/2 in

Actuator Type

N/A Wheel Handle

Brand

N/A SCI

Wheel Nut Material

N/A Hot Rolled SAE 1010R

Name Plate Material

N/A Aluminium

Hand-Wheel Material

N/A Cast Iron

Packing Nut Material

N/A Brass B16 C36000

Gland Ring Material

N/A Brass B16 C36000

Gland Packing Material

N/A PTFE

Bonnet Material

N/A Brass B584 C85700

Packing Material

N/A Fibre

Stem Material

N/A Brass B584 C85700

Lock Nut Material

N/A Brass B16 C36000

Disc Material

N/A Brass B584 C85700

Body Material

N/A Brass B584 C85700

Cold Working Pressure

N/A 200 lb

Working Steam Pressure

N/A 125 lb

Product Number

N/A 4363000080

UPC Code

N/A 9220112088

Weight

N/A 6.4 lb