ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
8103L 1 GATE VALVE BRASS TH W/DRAIN
Unit of Measure

Specifications

Industry Standards/Certifications

N/A NSF/ANSI 61-8

Type

N/A Gate Valve with Drain

Valve Size

N/A 1 in

Actuator Type

N/A Wheel Handle

Brand

N/A SCI

Wheel Nut Material

N/A Hot Rolled SAE 1010R

Name Plate Material

N/A Aluminium

Hand-Wheel Material

N/A Cast Iron

Packing Nut Material

N/A Brass B16 C36000

Gland Packing Material

N/A PTFE

Bonnet Material

N/A Brass B584 C85700

Stem Material

N/A Brass B16 C36000

Locknut Material

N/A Brass B16 C36000

Disc Material

N/A Brass B584 C85700

Body Material

N/A Brass B584 C85700

Packing Material

N/A NBR

Drain Cap Material

N/A Brass B16 C36000

CWP

N/A 200 lb

Product Number

N/A Contact ASC-ES Sales

UPC Code

N/A Contact ASC-ES Sales

Weight

N/A 1.26 lb