ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
  • 300 lb. non-shock cold working pressure
  • Ductile iron body and bonnet
  • 304 Stainless steel stem
  • Wax encapsulated stainless cap screws
  • Fusion bonded epoxy coating AWWA C550
  • Meets AWWA C515
  • Certified to ANSI/NSF 61 and 372 (Lead Free)
  • UL Listed / FM Approved up to 12"
  • Grooved stem for tamper switch
  • Tapped and plugged for by-pass with additional bosses
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Certified to ANSI/NSF 61 and 372 (Lead Free), UL Listed / FM Approved up to 12"

Type

N/A Gate Valve

Style

N/A Flanged

Valve Size

N/A 10 in

Body Material

N/A Ductile Iron Gr. A536 65 / 45 / 12

Stem Material

N/A 304 Stainless Steel

Wedge Material

N/A Ductile Iron Gr. A536 65 / 45 / 12; EPDM

Bonnet Gasket Material

N/A EPDM

Bonnet Material

N/A Ductile Iron Gr. A536 65 / 45 / 12

Stem Packing Material

N/A EPDM

Yoke Material

N/A Ductile Iron Gr. A536 65 / 45 / 12

Packing Gland Material

N/A Brass ASTM B124 C37700

Gland Flange Material

N/A Ductile Iron A536 65 / 45 / 12

Yoke Nut Material

N/A Brass ASTM B124 C37700

Handwheel Material

N/A Ductile Iron Gr. A536 65 / 45 / 12

Washer Material

N/A Brass ASTM B124 C37700

Gland Nut Material

N/A 304 Stainless Steel

Stud Material

N/A 304 Stainless Steel

Flat Washer Material

N/A 304 Stainless Steel

Bonnet Bolt Material

N/A 304 Stainless Steel

O-Ring Material

N/A EPDM

Plug Material

N/A Lead Free Bronze B584 / C89833

Max. Rated Pressure

N/A 300 psi

Product Number

N/A 4349003850

UPC Code

N/A 09220142931

HPH Code

N/A NA

Weight

N/A 296 lb