ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
  • 250 lb. Non-Shock CWP
  • Class 125/150 flange
  • Ductile iron body and bonnet
  • Stainless steel non-rising stem
  • Wax encapsulated cap screws
  • Fusion bonded epoxy coating
  • Meets AWWA C515
  • Bronze wedge nut
Unit of Measure

Specifications

Industry Standards/Certifications

N/A NA

Type

N/A Gate Valve

Style

N/A Flanged

Valve Size

N/A 2 1/2 in

Body Material

N/A Ductile Iron Gr. A536 65/45/12

Stem Material

N/A Stainless Steel 304

Wedge Material

N/A Ductile Iron Gr. A536 65/45/12; Buna-N

Wedge Nut Material

N/A Bronze B584 C83600

Bonnet Material

N/A Ductile Iron Gr. A536 65/45/12

Stem Wiper Material

N/A Buna-N

Operating Nut Material

N/A Ductile Iron Gr. A536 65/45/12

Handle Bolt Material

N/A Stainless Steel 304

Bonnet O-Ring Material

N/A Buna-N

Bonnet Bolts Material

N/A Stainless Steel 304

Gasket Material

N/A Buna-N

Max. Rated Pressure

N/A 250 psi

Product Number

N/A 4349000400

UPC Code

N/A 09220131846

HPH Code

N/A NA

Weight

N/A 43 lb