ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
  • 250 lb. Non-Shock CWP
  • Class 125/150 flange
  • Ductile iron body and bonnet
  • Stainless steel non-rising stem
  • Wax encapsulated cap screws
  • Fusion bonded epoxy coating
  • Meets AWWA C515
  • Bronze wedge nut
Unit of Measure

Specifications

Industry Standards/Certifications

NA

Type

Gate Valve

Style

Flanged

Valve Size

14 in

Body Material

Ductile Iron Gr. A536 65/45/12

Stem Material

Stainless Steel 304

Wedge Material

Ductile Iron Gr. A536 65/45/12; Buna-N

Wedge Nut Material

Bronze B584 C83600

Bonnet Material

Ductile Iron Gr. A536 65/45/12

Stem Wiper Material

Buna-N

Operating Nut Material

Ductile Iron Gr. A536 65/45/12

Handle Bolt Material

Stainless Steel 304

Bonnet O-Ring Material

Buna-N

Bonnet Bolts Material

Stainless Steel 304

Gasket Material

Buna-N

Max. Rated Pressure

250 psi

Product Number

4349000470

UPC Code

09220131893

HPH Code

NA

Weight

868 lb