Batch CAD Cart (0)
  • Cart is empty
Design Features
  • 200 CWP
  • 316 stainless steel
  • Threaded-in bonnet
  • Threaded or socket weld ends
  • Rising stem
  • Hydrostatic shell test at 300 psi
Unit of Measure

Specifications

Type

N/A Globe Valve

Style

N/A Socket Weld

Valve Size

N/A 2 in

Body Material

N/A 316 Stainless Steel

Seal Material

N/A PTFE

Stem Material

N/A 316 Stainless Steel

Max Temperature

N/A 350 ºF

Core Material

N/A 316 Stainless Steel

Bonnet Material

N/A 316 Stainless Steel

Packing Material

N/A PTFE

Gland Nut Material

N/A 304 Stainless Steel

Hand Wheel Material

N/A Aluminum

Name Plate Material

N/A Aluminum

Nut Material

N/A 304 Stainless Steel

Gland Material

N/A 304 Stainless Steel

Washer Material

N/A 316 Stainless Steel

Cold Working Pressure

N/A 200 psi

Product Number

N/A 4371006100

UPC Code

N/A 09220138861

HPH Code

N/A NA

Weight

N/A 5.5 lb