ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Design Features
  • 200 CWP
  • 316 stainless steel
  • Threaded in bonnet
  • Threaded or socket weld ends
  • Solid wedge disc
  • Non-rising stem
  • Hydrostatic shell test at 300 psi
Unit of Measure

Specifications

Type

N/A Gate Valve

Style

N/A Threaded

Valve Size

N/A 1/2 in

Body Material

N/A 316 Stainless Steel

Seal Material

N/A PTFE

Stem Material

N/A 316 Stainless Steel

Disc Material

N/A 316 Stainless Steel

Cap Material

N/A 316 Stainless Steel

Washer Material

N/A 316 Stainless Steel

Thick Washer Material

N/A 316 Stainless Steel

Packing Material

N/A PTFE

Bush Material

N/A 304 Stainless Steel

Gland Nut Material

N/A 304 Stainless Steel

Handle Wheel Material

N/A Aluminum

Name Plate Material

N/A Aluminum

Max Temperature

N/A 350 ºF

Cold Working Pressure

N/A 200 psi

Product Number

N/A 4371003260

UPC Code

N/A 09220138812

HPH Code

N/A NA

Weight

N/A 0.9 lb