Batch CAD Cart (0)
  • Cart is empty
Design Features
  • Outside screw and yoke
  • Bolted bonnet
  • Flexible wedge, fully guided
  • Integrated seats
  • Rising stem and non-rising hand-wheel
  • Available with gear operator
Applicable Standards
  • Gate valves: API 603
  • Steel valves: ANSI B16.34
  • Face to face: ANSI B16.10
  • End flanges: ANSI B16.5
  • Butt-weld ends: ANSI B16.25
  • Inspection and test: API 598
Unit of Measure

Specifications

Industry Standards/Certifications

N/A API 603, ANSI B16.34, ANSI B16.10, ANSI B16.5, API 598

Type

N/A Gate Valve

Style

N/A 150# Flanged

Valve Size

N/A 6 in

Body Material

N/A 316 Stainless Steel ASTM A351 CF8M

Seat Material

N/A A105 & STL.6

Stem Material

N/A A182 - F316

Min Temperature

N/A -20 ºF

Max Temperature

N/A 1000 ºF

Gasket Material

N/A PTFE (Grafoil + 316 Sheet optional)

Bonnet Material

N/A 316 Stainless Steel ASTM A351 CF8M

Gland Packing Material

N/A PTFE (Graphite optional)

Gland Material

N/A 316 Stainless Steel ASTM A351 CF8M

Eye Nut Material

N/A 304 Stainless Steel

Eye Bolt Material

N/A 304 Stainless Steel

Nut Material

N/A Ductile Iron

Name Plate Material

N/A 304 Stainless Steel

Disc Material

N/A 316 Stainless Steel ASTM A351 CF8M

Bonnet Bolt Material

N/A 304 Stainless Steel

Bonnet Nut Material

N/A 304 Stainless Steel

Hinge Pin Material

N/A 304 Stainless Steel

Hand Wheel Material

N/A Ductile Iron

Spring Material

N/A Ductile Iron

Yoke Sleeve Material

N/A Ductile Iron

Packing Material

N/A PTFE (Graphite optional)

Cold Working Pressure

N/A 275 psi

Product Number

N/A 4371004890

UPC Code

N/A 09220138974

HPH Code

N/A NA

Weight

N/A 118.9 lb