ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Design Features
  • Bolted Cover
  • Swing Type
  • Integral Seat
    • Applicable Standards
      • Steel valves: ANSI B16.34
      • Face to face: ANSI B16.10
      • End flanges: ANSI B16.5
      • Butt-weld ends: ANSI B16.25
      • Inspection and test: API 598
      • NACE: MR-0175
Unit of Measure

Specifications

Type

N/A Swing Check Valve

Style

N/A Flanged

Valve Size

N/A 2 in

Body Material

N/A Carbon Steel A216 - WCB

Seat Material

N/A A105 & STL.6

Hinge Material

N/A Carbon Steel A216

Gasket Material

N/A A276 410

Nut Material

N/A A276 410

Pin Material

N/A A276 410

Rivit Material

N/A 304 Stainless Steel

Name Plate Material

N/A 304 Stainless Steel

Cover Material

N/A Carbon Steel A216 - WCB

Bolt Material

N/A B7 Steel A193

Plug Material

N/A 410 Stainless Steel

Gland Material

N/A Carbon Steel

Max. Pressure

N/A 740 psi

Min Temperature

N/A -20 ºF

Max Temperature

N/A 1000 ºF

Disc Material

N/A A105 & 410 Stainless Steel

Product Number

N/A 4371002000

UPC Code

N/A 09220139023

HPH Code

N/A NA

Weight

N/A 37 lb