ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Design Features
  • Bolted Cover
  • Swing Type
  • Integral Seat
Applicable Standards
  • Steel
Unit of Measure

Specifications

Type

N/A Swing Check Valve

Style

N/A Flanged

Valve Size

N/A 2 1/2 in

Body Material

N/A 316 Stainless Steel - CF8M

Seal Material

N/A 316 Stainless Steel - CF8M

Seat Material

N/A A105 & STL.6

Hinge Material

N/A 316 Stainless Steel

Gasket Material

N/A RTFE (Grafoil + 316 Sheet*)

Nut Material

N/A 304 Stainless Steel

Pin Material

N/A 316 Stainless Steel

Cover Material

N/A 316 Stainless Steel - CF8M

Bolt Material

N/A 304 Stainless Steel

Plug Material

N/A 410 Stainless Steel

Max. Pressure

N/A 720 psi

Min Temperature

N/A -20 ºF

Max Temperature

N/A 1000 ºF

Disc Material

N/A A105 & 410 Stainless Steel

Product Number

N/A 4371002250

UPC Code

N/A 09220139050

HPH Code

N/A NA

Weight

N/A 25.50 lb