ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty

ASC Engineered Solutions produces high quality forged steel threaded fittings in Class 2,000, 3,000 and 6,000, as well as Socket Weld fittings in class 3,000 and 6,000. ASC offers high-pressure bushings, unions and Anvilets for your most demanding applications.

In addition, ASC offers pumping tees that are 100% domestic and available in 11 different size configurations. Pumping tee threaded ends are clearly marked with the pipe size. Available in standard finish rust inhibiting paint, Scotchkote 134 and Corvel 1660 coatings.

Unit of Measure

Specifications

Type

Threaded Reducing Coupling

Connection Type

FNPTxFNPT

Nominal Size

1 x 3/4 in

Material

Forged Carbon Steel

Finish

Plain

Class

6000

Product Number

0361269400

UPC Code

69029108981

HPH Code

NA

Weight

2.03 lb