ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty

ASC Engineered Solutions produces high quality forged steel threaded fittings in Class 2,000, 3,000 and 6,000, as well as Socket Weld fittings in class 3,000 and 6,000. ASC offers high-pressure bushings, unions and Anvilets for your most demanding appl

Unit of Measure

Specifications

Industry Standards/Certifications

ASTM A105, ASME B16.11, ASME B1.20.1

Type

Elbow

Style

Threaded

Nominal Size

4 in

Material

Forged Carbon Steel

Coatings

Plain

Class

3000

Product Number

0361102403

UPC Code

69029108819

HPH Code

NA

Weight

34.18 lb