ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty

ASC Engineered Solutions produces high quality forged steel threaded fittings in Class 2,000, 3,000 and 6,000, as well as Socket Weld fittings in class 3,000 and 6,000. ASC offers high-pressure bushings, unions and Anvilets for your most demanding appl

Unit of Measure

Specifications

Type

Threaded Half Coupling

Connection Type

FNPT

Nominal Size

4 in

Material

Forged Carbon Steel

Finish

Galvanized

Class

300

Product Number

0361503261

UPC Code

69029184468

HPH Code

NA

Weight

6.25 lb