ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty

ASC Engineered Solutions produces high quality forged steel threaded fittings in Class 2,000, 3,000 and 6,000, as well as Socket Weld fittings in class 3,000 and 6,000. ASC offers high-pressure bushings, unions and Anvilets for your most demanding appl

Unit of Measure

Specifications

Type

N/A Threaded Half Coupling

Connection Type

N/A FNPT

Nominal Size

N/A 1-1/4 in

Material

N/A Forged Carbon Steel

Finish

N/A Plain

Class

N/A 300

Product Number

N/A 0361168404

UPC Code

N/A 69029108899

HPH Code

N/A NA

Weight

N/A 0.76 lb