Batch CAD Cart (0)
  • Cart is empty

ASC Engineered Solutions produces high quality forged steel threaded fittings in Class 2,000, 3,000 and 6,000, as well as Socket Weld fittings in class 3,000 and 6,000. ASC offers high-pressure bushings, unions and Anvilets for your most demanding applications.

In addition, ASC offers pumping tees that are 100% domestic and available in 11 different size configurations. Pumping tee threaded ends are clearly marked with the pipe size. Available in standard finish rust inhibiting paint, Scotchkote 134 and Corvel 1660 coatings.

Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASTM A105, ASME B16.11, ASME B1.20.1

Type

N/A Cross

Style

N/A Threaded

Nominal Size

N/A 2 1/2 in

Material

N/A Forged Carbon Steel

Coatings

N/A Plain

Class

N/A 2000

Product Number

N/A 0361036007

UPC Code

N/A 69029159095

HPH Code

N/A NA

Weight

N/A 16.5 lb