ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
In accordance with ASME standard B16.11 - “Forged Fittings, Socket-Welding and Threaded” this table shows the schedule of pipe corresponding to each class of fitting for rating purposes.
ASME B16.11 provides that the maximum allowable pressure of a fitting be computed in accordance with the applicable piping code or regulation for straight seamless pipe or for material of equivalent composition and mechanical properties to the fitting. Any corrosion or mechanical allowances and any reduction in allowable stress due to temperature or other service conditions must be applied to the pipe and fitting alike.
Unit of Measure

Specifications

Industry Standards/Certifications

ASME B16.11; ASTM A105; ASTM A182; ASTM A350

Type

Tee

Connection Type

Socket Weld

Nominal Size

3 in

Material

Forged Carbon Steel

Coatings

Plain

Class

6000

Product Number

0362610701

UPC Code

69029159308

HPH Code

NA

Weight

23.80 lb