ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
The Gruvlok® Figure 7022 coupling with Gruv-Ring forms a flexible grooved end pipe joint for use on steel pipe. Services for this versatile connection include large O.D. mining applications such as process, tailings and slurries. The coupling’s multi-segment design supplies optimum strength for working pressures to 175 PSl.
Unit of Measure

Specifications

Industry Standards/Certifications

NSF/ANSI 61

Type

Weld Ring Gruv-Ring Coupling

Style

Grooved

Nominal Size

60 in

Housing Material

Ductile Iron conforming to ASTM A 536, Grade 65-45-12

Coatings

Rust inhibiting paint Color: ORANGE

Gasket Material

Nitrile

Gasket Type

Standard C Style

Bolt Material

SAE J429, Grade 5, Zinc Electroplated

Heavy Hex Nut

ASTM A563, Grade A, Zinc Electroplated

Pipe O.D. Range

58.00 - 64.00 in

Applied Gruv-Ring O.D.

66.19 in

Number of Segments

10

Coupling Bolts Size

1 1/2 x 5 3/4 in

Coupling Bolts Qty.

20

Lubrication

Standard Gruvlok, Gruvlok Xtreme™

Application

Recommended for petroleum applications, air with oil vapors and vegetable and mineral oils. NOT FOR USE IN HOT WATER OR HOT AIR

Min. Service Temperature Range

-20 ºF

Max. Service Temperature Range

180 ºF

Max. Working Pressure

175 psi

Max. End Load

602116 lb

Range of Pipe End Separation

0-1/2 in

Deflection from CL Per Coupling

0.43°

Deflection from CL of Pipe

0.09 in/ft

Product Number

0391000858

UPC Code

69029183334

Weight

750 lb