Industry Standards/Certifications |
N/A NSF/ANSI 61 |
Type |
N/A Weld Ring Gruv-Ring Coupling |
Style |
N/A Grooved |
Nominal Size |
N/A 54 in |
Housing Material |
N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 |
Coatings |
N/A Rust inhibiting paint Color: ORANGE |
Gasket Material |
N/A EPDM |
Gasket Type |
N/A Standard C Style |
Bolt Material |
N/A SAE J429, Grade 5, Zinc Electroplated |
Heavy Hex Nut |
N/A ASTM A563, Grade A, Zinc Electroplated |
Pipe O.D. Range |
N/A 52.00 - 56.00 in |
Applied Gruv-Ring O.D. |
N/A 59.69 in |
Number of Segments |
N/A 8 |
Coupling Bolts Size |
N/A 1 1/2 x 5 3/4 in |
Coupling Bolts Qty. |
N/A 16 |
Lubrication |
N/A Standard Gruvlok, Gruvlok Xtreme™ |
Application |
N/A Recommended for water service, diluted acids, alkalies solutions, oil-free air and many other chemical services. NOT FOR USE IN PETROLEUM APPLICATIONS. |
Min. Service Temperature Range |
N/A -40 ºF |
Max. Service Temperature Range |
N/A 230 ºF |
Max. Working Pressure |
N/A 175 psi |
Max. End Load |
N/A 489660 lb |
Range of Pipe End Separation |
N/A 0-1/2 in |
Deflection from CL Per Coupling |
N/A 0.48° |
Deflection from CL of Pipe |
N/A 0.10 in/ft |
Product Number |
N/A 0391000502 |
UPC Code |
N/A 69029183064 |
Weight |
N/A 650 lb |