ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Fig. 70 Gruvlok SlideFLEX coupling is a lightweight, high-performance, ready-for-installation coupling.The slide action eases assembly time and effort and the patented gasket provides four separate sealing surfaces for added protection. The SlideFLEX fig 70 coupling is designed to be used with roll groove or cut groove steel pipe, grooved light wall pipe, Gruvlok grooved-end fittings, and valves. It allows for pressures between full vacuum up to 1000 psi on roll or cut grooved carbon steel standard wall pipe.
Unit of Measure

Type

Ready For Installation Coupling

Style

Grooved

Nominal Size

8 in

Housing Material

Ductile Iron

Coatings

Rust inhibiting paint Color: ORANGE (standard)

Gasket Type

SlideFLEX

Gasket Material

T

Bolt Material

EcoGuard

Max. Working Pressure

800 psi

Max. End Load

46741 lb

Coupling Bolts Size

1 x 5 1/2 in

Coupling Bolts Qty.

2

Product Number

0390010450

UPC Code

65280808054

Weight

20.14 lb