Type |
N/A Ready For Installation Coupling |
Style |
N/A Grooved |
Nominal Size |
N/A 3 in |
Housing Material |
N/A Ductile Iron |
Coatings |
N/A Hot Dipped Zinc Galvanized (optional) |
Gasket Type |
N/A SlideFLEX |
Gasket Material |
N/A T |
Bolt Material |
N/A EcoGuard |
Max. Working Pressure |
N/A 1000 psi |
Max. End Load |
N/A 9621 lb |
Coupling Bolts Size |
N/A 5/8 x 4 in |
Coupling Bolts Qty. |
N/A 2 |
Product Number |
N/A 0390113444 |
UPC Code |
N/A 65280808063 |
Weight |
N/A 5.28 lb |