ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Fig. 70 Gruvlok SlideFLEX coupling is a lightweight, high-performance, ready-for-installation coupling.The slide action eases assembly time and effort and the patented gasket provides four separate sealing surfaces for added protection. The SlideFLEX fig 70 coupling is designed to be used with roll groove or cut groove steel pipe, grooved light wall pipe, Gruvlok grooved-end fittings, and valves. It allows for pressures between full vacuum up to 1000 psi on roll or cut grooved carbon steel standard wall pipe.
Unit of Measure

Type

N/A Ready For Installation Coupling

Style

N/A Grooved

Nominal Size

N/A 2 in

Housing Material

N/A Ductile Iron

Coatings

N/A Hot Dipped Zinc Galvanized (optional)

Gasket Type

N/A SlideFLEX

Gasket Material

N/A EP

Bolt Material

N/A EcoGuard

Max. Working Pressure

N/A 1000 psi

Max. End Load

N/A 4430 lb

Coupling Bolts Size

N/A 5/8 x 3 1/4 in

Coupling Bolts Qty.

N/A 2

Product Number

N/A 0390113400

UPC Code

N/A 65280808055

Weight

N/A 3.77 lb