Industry Standards/Certifications |
N/A NSF/ANSI 61 |
Type |
N/A Standard Weight Flexible Coupling |
Style |
N/A Grooved |
Nominal Size |
N/A 2 1/2 in |
Housing Material |
N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 |
Coatings |
N/A Orange Paint (rust inhibiting) |
Gasket Material |
N/A EPDM |
Gasket Type |
N/A C Gasket |
Bolt Material |
N/A Zinc Electroplated to ASTM-183 Grade 2 |
Heavy Hex Nut |
N/A Carbon Steel conforming to ASTM A-563 |
Application |
N/A For use with water service, diluted acids, alkali solutions, oil-free air and other chemical services. NOT FOR PETROLEUM, STEAM, OR NATURAL GAS APPLICATIONS. |
Min. Service Temperature Range |
N/A -30 ºF |
Max. Service Temperature Range |
N/A 230 ºF |
Max. Working Pressure |
N/A 1000 psi |
Max. End Gap |
N/A 1/8 in |
Deflection from CL Per Coupling |
N/A 2.3° |
Number of Sections |
N/A 2 |
Product Number |
N/A 4327001008 |
UPC Code |
N/A 092201339713 |
Weight |
N/A 3.02 lb |