Industry Standards/Certifications |
N/A FM Approved UL/ULc Listed |
Type |
N/A Coupling |
Style |
N/A Grooved |
Nominal Size |
N/A 3 x 2 in |
Housing Material |
N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12, or Malleable Iron conforming to ASTM A 47, Grade 32510. |
Coatings |
N/A Hot Dipped Zinc Galvanized (optional) |
Gasket Material |
N/A Grade “T” Nitrile (Orange color code) |
Gasket Type |
N/A Centering Rib |
Bolt Material |
N/A SAE J429, Grade 5, Zinc Electroplated |
Heavy Hex Nut Material |
N/A ASTM A563, Grade A, Zinc Electroplated |
Min. Service Temperature Range |
N/A -20 ºF |
Max. Service Temperature Range |
N/A 180 ºF |
Max. Working Pressure |
N/A 500 psi |
Deflection From CL - Per Coupling |
N/A 0° 31' |
Deflection From CL - Pipe |
N/A 0.11 in |
Max. End Load |
N/A 4811 lb |
Min Specified Torque |
N/A 80 lb·ft |
Max Specified Torque |
N/A 100 lb·ft |
Range of Pipe End Separation |
N/A 0 - 1/32 in |
Coupling Bolts Size |
N/A 1/2 x 2 3/4 in |
Coupling Bolts Qty. |
N/A 2 |
Product Number |
N/A 0390111102 |
UPC Code |
N/A 69029174706 |
HPH Code |
N/A 605GR7310N |
Weight |
N/A 4.4 lb |