Batch CAD Cart (0)
  • Cart is empty
The Fig. 7010 Reducing Coupling makes it possible to directly connect two different pipe sizes, eliminating the need for two couplings and a reducing fitting. The specially designed reducing coupling gasket with a center rib assures proper positioning of the gasket and prevents the smaller pipe from telescoping into the larger during assembly. Fig. 7010 Reducing Coupling allows for working pressure ratings up to 500 PSI (34.5 bar). Not recommended for vacuum applications.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A FM Approved UL/ULc Listed

Type

N/A Coupling

Style

N/A Grooved

Nominal Size

N/A 2 x 1 1/2 in

Housing Material

N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12, or Malleable Iron conforming to ASTM A 47, Grade 32510.

Coatings

N/A Rust inhibiting paint – Color: Orange (standard)

Gasket Material

N/A Grade “E” EPDM (Green color code)

Gasket Type

N/A Centering Rib

Bolt Material

N/A SAE J429, Grade 5, Zinc Electroplated

Heavy Hex Nut Material

N/A ASTM A563, Grade A, Zinc Electroplated

Min. Service Temperature Range

N/A -40 ºF

Max. Service Temperature Range

N/A 230 ºF

Max. Working Pressure

N/A 500 psi

Deflection From CL - Per Coupling

N/A 0° 45'

Deflection From CL - Pipe

N/A 0.16 in

Max. End Load

N/A 2215 lb

Min Specified Torque

N/A 80 lb·ft

Max Specified Torque

N/A 100 lb·ft

Range of Pipe End Separation

N/A 0 - 1/32 in

Coupling Bolts Size

N/A 1/2 x 2 3/4 in

Coupling Bolts Qty.

N/A 2

Product Number

N/A 0390009280

UPC Code

N/A 69029110563

HPH Code

N/A 605GR7031

Weight

N/A 2.00 lb