ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
The Fig. 7003 Hingelok Coupling is specially designed for applications requiring a quick connection and/or disconnection of a pipe joint. The Fig. 7003 Hingelok Coupling is ideal for those applications where frequent pipe removal is required for maintenance or any other reason. Fig. 7003 Hingelok Coupling provides for system working pressure ratings up to 300 psi (20.7 bar). The Fig. 7003 Hingelok Coupling halves are permanently hinged to provide an assembly that eases handling and installation. The two coupling halves are hinged for ease of handling and are secured by a cam-action handle. Sizes 1" to 4" use toggle link plates and sizes 5" to 8" use a toggle bolt to attach the cam-action handle to the housings. The cam-action locking handle permits rapid installation without the need for additional tools and maintains secure closure of the coupling into the pipe grooves. Final assembly of the locking pin to the Hingelok Coupling adds an extra measure of security required in criticalmore
Unit of Measure

Specifications

Industry Standards/Certifications

NSF-61 and Low Lead Approved. cULus Listed. FM Approved.

Type

Coupling

Style

Grooved

Nominal Size

8 in

Housing Material

Ductile Iron conforming to ASTM A 536, Grade 65-45-12.

Coatings

Hot Dipped Zinc Galvanized

Gasket Material

Nitrile

Gasket Type

Flush Gap

Handle Material

Cast Ductile Iron

Links Material

Heat Treated Steel

Locking Pin Material

Spring Steel

Lubrication

Standard Gruvlok, Gruvlok XtremeTM

Application

Recommended for petroleum applications. air with oil vapors and vegetable and mineral oils. NOT FOR USE IN HOT WATER OR HOT AIR.

Min. Service Temperature Range

-20 ºF

Max. Service Temperature Range

180 ºF

Max. Working Pressure

300 psi

Max. End Load

17528 lb

Range of Pipe End Separation

0-3/32 in

Deflection from CL Per Coupling

0° 37'

Deflection from CL of Pipe

0.13 in/ft

Product Number

0390209849

UPC Code

69029174000

Weight

18.1 lb