ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
    Flat Anvilets are designed to facilitate welding to a flat surface for the installation of branch pipes or fittings.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A MSS standard SP-97 ASTM A105 ASME B16.11

Type

N/A Flat Anvilets

Style

N/A Socket Weld

Nominal Size

N/A 1 1/2 in

Material

N/A Forged Steel

Class

N/A 3000

Product Number

N/A 0766255897

UPC Code

N/A 69029129188

HPH Code

N/A NA

Weight

N/A 1.00 lb