ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
    Flat Anvilets are designed to facilitate welding to a flat surface for the installation of branch pipes or fittings.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A MSS standard SP-97 ASTM A105 ASME B1.20.1

Type

N/A Flat Anvilets

Style

N/A Threaded

Nominal Size

N/A 2 in

Material

N/A Forged Steel

Class

N/A 3000

Product Number

N/A 0766255608

UPC Code

N/A 69029129183

HPH Code

N/A NA

Weight

N/A 1.75 lb