ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
SS Grooved Cast Flange
Unit of Measure

Specifications

Industry Standards/Certifications

NSF-61, MA Plumbing

Type

Flange Adapter

Style

Grooved

Nominal Size

3

Outlet Size

Class 500

Max. Working Pressure

300 psi

Product Number

0390065604

UPC Code

65280811095

Weight

6 lb