ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
SS Grooved Cast Flange
Unit of Measure

Specifications

Industry Standards/Certifications

N/A NSF-61, MA Plumbing

Type

N/A Flange Adapter

Style

N/A Grooved

Nominal Size

N/A 2 1/2

Outlet Size

N/A Class 500

Max. Working Pressure

N/A 300 psi

Product Number

N/A 0390065602

UPC Code

N/A 65280811094

Weight

N/A 3.0 lb