ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
The Gruvlok Figure 7312 HDPE Flange Adapter is a cost effective, easy to assemble, mechanical joint intended to connect HDPE pipe to any ASME/ANSI Class 125 or Class 150 flanged piping components without the need for costly fusion equipment. The Figure 7312 is compatible with HDPE pipe conforming to ASTM F714, D2447, D3000, or D3035 having wall thicknesses ranging from SDR 32.5 to SDR 7.3.

Each coupling uses two bolts to drive sharply machined teeth into the outside of the HDPE pipe. When the teeth effectively grip into the pipe, it provides a secure and rigid mechanical connection with pressure capabilities exceeding that of the HDPE pipe itself. The banks of teeth are positioned away from the gasket to enhance the coupling’s sealing ability throughout the operating temperature range. As a result, the temperature and pressure capabilities of the Figure 7307 Transition Coupling exceed the highest temperature and pressure ratings of the HDPE pipe.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A NSF-61 and Low Lead Approved, cULus Listed, FM Approved

Type

N/A Flange Adapter

Style

N/A Grooved

Nominal Size

N/A 8 in

Housing Material

N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12

Coatings

N/A Rust inhibiting paint – Color: ORANGE

Gasket Material

N/A Grade “T” Nitrile

Operating Temperature [Min]

N/A -20 ºF

Operating Temperature [Max]

N/A 180 ºF

Product Number

N/A 0390061133

UPC Code

N/A 69029174733

HPH Code

N/A 605GR7319C

Weight

N/A 30.0 lb