ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
The Gruvlok Fig. 7788 Flange Adapter allows for direct connection of Class 125 or Class 150 flanged components to a grooved piping system. The Gruvlok Flange Adapter provides an alternative method of connecting to flanged components than the traditional Fig. 7012 Gruvlok Flange. The Gruvlok Flange Adapter provides a raised serrated face flange connection with a shorter overall length than Anvil’s Fig. 7084 Flange x Groove Nipple.
Unit of Measure

Specifications

Industry Standards/Certifications

NSF-61 and Low Lead Approved, cULus Listed, FM Approved

Type

Flange Adapter

Style

Grooved

Nominal Size

3 in

Housing Material

Ductile Iron conforming to ASTM A 536, Grade 65-45-12

Coatings

Rust inhibiting paint – Color: ORANGE

Raised Face

Cast raised face

Max. Working Pressure

300 psi

Product Number

0390202042

UPC Code

69029106101

Weight

7.19 lb